1
answer
Can we have four physical Serial and Four Physical Ethernet Ports in one AC900F Controller?
DCS in general > Communication > Modbus > Modbus TCP, Drives > DC drives fieldbus adapter > CANopen adapter, Freelance > Controllers > AC 800F > FI 810F (CAN), Freelance > Controllers > AC 900F > CI 910F (CAN), Freelance > Controllers > AC 900F, Freelance > Engineering > Freelance Engineering, LV Control Systems > Fieldbus devices > CANopen FieldBusPlugs, Power Automation > Remote terminal units > IEC 60870 > IEC 60870-5-104
0
answers
0
answers
1
answer
IEC-104 automatic controller switch with redundant AC900F
800xA > System > Redundancy, Freelance > Controllers > AC 900F, Power Automation > Remote terminal units > IEC 60870 > IEC 60870-5-104
1
answer
Configuration settings required in RTU540 for IEC101,IEC104,Modbus serial communication
DCS in general > Communication > Modbus > Modbus RTU, DCS in general > Control systems > Connectivity, DCS in general > Software > Configuration, 800xA > Connectivities > 3rd party connectivity, 800xA > System > Administration & configuration > Configuration, Distribution Automation > Grid automation > RTU5xx DA, Power Automation > Remote terminal units > IEC 60870 > IEC 60870-5-104, Power Automation > Remote terminal units, Symphony Plus > Fieldbus > IEC 60870 > IEC 60870-5-104, Symphony Plus