2
answers
Read HART parameters with AI880A
800xA > S800 I/O > AI modules > AI880/A, Safety Systems > S800 I/O High Integrity, 800xA > I/Os > S800 I/O
0
answers
Profibus IO cluster with CI801 and SattLine Master CIPB-DP, Firmware,SYCON HMS.
DCS in general > Control systems > Hardware, 800xA > Fieldbus > PROFIBUS > PROFIBUS DP, 800xA > S800 I/O > Comm. modules > CI801 (PROFIBUS slave)
0
answers
0
answers
0
answers
Warning interpret.
800xA > System > Administration & configuration > Administration, 800xA > S800 I/O > Comm. modules > CI840/A (PROFIBUS slave)
4
answers
2
answers
2
answers
2
answers
ALarms fof DI830 SOE module
800xA > S800 I/O > DI modules > DI80x, DI81x, DI82x, DI83x, DI840, 800xA > Engineering > Control Builder M
2
answers
timestamping for SOE modules
800xA > AC 800M > _Other, Compact Product Suite > I/Os > S800/S800L I/O, 800xA > Advanced services > Event monitoring, 800xA > S800 I/O > DI modules
0
answers
Controller- Modulebus SOE card (DI830) communication
800xA > AC 800M > _Other, 800xA > S800 I/O > DI modules > DI80x, DI81x, DI82x, DI83x, DI840, 800xA > AC 800M
1
answer
1
answer
IO redundancy, DO880, AC800M HI
Safety Systems > S800 I/O High Integrity, 800xA > S800 I/O > Comm. modules > TB8xx, 800xA > S800 I/O > DO modules > DO880, DO890
0
answers
1
answer
1
answer
DI810 Digital Input Module
800xA > I/Os > S800 I/O, 800xA > S800 I/O > DI modules > DI80x, DI81x, DI82x, DI83x, DI840
1
answer
1
answer
Redundant optical Modulebus from AC800M CPU?
Compact Product Suite > Controllers > AC 800M > AC 800M Central Units, 800xA > S800 I/O > Comm. modules
1
answer
1
answer
1
answer
Profibus connector TX indication Blinking on both line A & Line B of CI840
Freelance > Fieldbus > PROFIBUS > GSD file, 800xA > S800 I/O > Comm. modules > CI840/A (PROFIBUS slave)
1
answer
4
answers
1
answer
ac800m DO801 status error and warning
800xA > I/Os > S800 I/O, 800xA > S800 I/O > DO modules > DO80x, DO81x, DO82x, DO840
1
answer
0
answers
0
answers
2
answers
1
answer
2
answers
Advant Fieldbus 100 extension via WLAN
800xA > S800 I/O > _Other, Legacy DCS > Advant Master > Fieldbus > Advant Fieldbus 100
1
answer
2
answers
3
answers
SOE Alarm are not generating from DI830 Card ( 800XA 6.0.3.2)
800xA > AC 800M > _Other, 800xA > S800 I/O > DI modules > DI80x, DI81x, DI82x, DI83x, DI840
1
answer
AO810 No output
DCS in general > Control systems > Hardware, 800xA > S800 I/O > AO modules > AO801, AO810, AO815, AO820
2
answers
3
answers
0
answers
2
answers
Upgrade firmwire profibus CI840/CI840A
800xA > _Other, 800xA > Fieldbus > PROFIBUS > _Other, 800xA > S800 I/O > Comm. modules > CI840/A (PROFIBUS slave)
0
answers
1
answer
1
answer
2
answers
1
answer
3
answers
2
answers
ModuleBus Connection to Controller & Remote IOs
800xA > AC 800M > Hardware, firmware > ModuleBus, 800xA > S800 I/O > DI modules > DI80x, DI81x, DI82x, DI83x, DI840