1
answer
Is it possible do the Configure 800xA with Modbus Integration without Controller interface cards like Ci867/CI853?
800xA > Connectivities > Connectivity server, Power Automation > Substation automation > SCADA > SCADA, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP)
1
answer
0
answers
0
answers
2
answers
1
answer
Select IO Profinet topology
800xA > AC 800M > CI87x modules > CI871 (PROFINET), 800xA > AC 800M > Processor modules > PM867, Safety Systems > AC 800M High Integrity, 800xA > I/Os > Select I/O
1
answer
0
answers
1
answer
ktp900 communication with ci867 through modbustcp / ip
DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP)
1
answer
1
answer
1
answer
IAC communication between different subnet 800xA Systems
800xA > AC 800M > Processor modules > PM861, PM864, PM866, 800xA > Engineering > Programming > Inter-application comm. (IAC)
2
answers
2
answers
2
answers
4
answers
Invalid license error as watermark in the system
DCS in general > Error, 800xA > AC 800M > _Other, 800xA > Applications > Central Licensing (CLS)
0
answers
0
answers
2
answers
Access PM856 controller through a web browser
Compact Product Suite > Controllers > AC 800M > AC 800M Central Units, 800xA > AC 800M > Processor modules > PM85x
1
answer
SWFirmware- Unknown Event Generated & No communication with BackupCPU
800xA > AC 800M > Hardware, firmware > Firmware 6.0, 800xA > System > Redundancy, 800xA > Applications
2
answers
1
answer
2
answers
1
answer
CI854 problem causing automatic hot removal and insert
800xA > Fieldbus > PROFIBUS > PROFIBUS DP, 800xA > AC 800M > CI85x modules > CI854/A/B (PROFIBUS DP-V1)
2
answers
0
answers
1
answer
1
answer
0
answers
Download to Soft Controller Error
Compact Product Suite > Engineering > Compact Control Builder, 800xA > AC 800M > Softcontroller
0
answers
0
answers
1
answer
0
answers
2
answers
1
answer
1
answer
1
answer
2
answers
timestamping for SOE modules
800xA > AC 800M > _Other, Compact Product Suite > I/Os > S800/S800L I/O, 800xA > Advanced services > Event monitoring, 800xA > S800 I/O > DI modules
0
answers
Controller- Modulebus SOE card (DI830) communication
800xA > AC 800M > _Other, 800xA > S800 I/O > DI modules > DI80x, DI81x, DI82x, DI83x, DI840, 800xA > AC 800M
1
answer
1
answer
PM891 only allowing single alarm and event subscription from PP885R touch panels
Compact Product Suite > Controllers > AC 800M, Compact Product Suite > Operations > Panel 800 > Panel Builder 800, 800xA > AC 800M > Processor modules > PM891
4
answers
2
answers
Going online or download with a PM865/866 takes more time than usual.
800xA > Connectivities > Connectivity server, 800xA > AC 800M > Processor modules > PM860, PM862, PM865, 800xA > AC 800M > Processor modules > PM861, PM864, PM866
1
answer
0
answers
ACS880 Modbus communication issue
Drives > AC drives > ACS800 series, LV Control Systems > Fieldbus devices, 800xA > AC 800M > CI85x modules > CI853 (serial)