0
answers
How to convert 4 * 16bit register into a real value?
800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA > AC 800M > CI85x modules > CI853 (serial)
1
answer
CI867 Modbus TCP Master Communication Error
DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA > System > System version > 800xA 6.0
1
answer
MBTCPRead Sending Data to Slave but no Read (Status Error -4904 Generated)
800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA > Engineering > Control Builder M, 800xA > Engineering > Programming > Control Module
0
answers
ModbusTCP MBConn Error Code -7004
DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP)
4
answers
CI867 - Modbus TCP error code -7006 (slave is a PC software)
DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA
7
answers
CI867 Hardware Configuration
DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA > AC 800M, 800xA
1
answer
1
answer
CI867 as Modbus TCP slave
DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP)
1
answer
CI867 Modbus TCP/IP slave
DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP)
2
answers
3
answers
Modbus TCP Connection Down -7001
DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA > AC 800M, 800xA
1
answer
How to configure PM564 PLC as a Modbus TCP slave over ethernet and CI867 as a master.
DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), PLC Automation > AC500 > CI modules > CI521, CI522 (Modbus TCP), PLC Automation > AC500, PLC Automation > Engineering > Automation Builder > CODESYS, PLC Automation > Engineering > Automation Builder
4
answers
2
answers
CI867, Modbus TCP
DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA
1
answer
CI867 communication error
DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP)
2
answers
CI867 modbus slave error code -7006
DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA > AC 800M
1
answer
slave device on CI867 redundancy configuration
DCS in general > Communication > Modbus > Modbus TCP, 800xA, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP)
6
answers
How to declare AC800M CI867 as Modbus TCP Master?
DCS in general > Communication > Modbus > Modbus TCP, DCS in general > Communication, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA > AC 800M
1
answer
CI867 Modbus TCP Connection down
DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA > AC 800M, 800xA > System > System version > 800xA 6.0.3
1
answer
modbus/tcp port via CI867 - no longer using 502
DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA > AC 800M
1
answer
IEC60870-5-104 protocol in AC 800M
800xA > AC 800M > CI modules (other), 800xA > AC 800M > CI86x modules > CI864 (IEC 60870-5-105), 800xA > AC 800M
3
answers
CI867 Read/Write Real data type
DCS in general > Communication > Modbus, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA > AC 800M
5
answers
CI867 with MOXA NPort for
DCS in general > Communication > Modbus > Modbus RTU, DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA > AC 800M
4
answers
2
answers
Update CI867 Firmware directly into CI867?
DCS in general > Services > Upgrades & retrofits, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA > AC 800M > Hardware, firmware > _Other, 800xA > AC 800M > Hardware, firmware, 800xA > Engineering > Control Builder M, 800xA > System > Upgrade, evolution > Upgrade, Power Automation > Service > Extensions, upgrades, retrofits
2
answers
Modbus (TCP) slave functionality
DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA > AC 800M
3
answers
Communication of AC800M with EPIC III through Modbus TCP
DCS in general > Communication > Modbus > Modbus TCP, DCS in general > Communication, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP)
1
answer
CI867 Redundancy problem
DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA > System > Redundancy
1
answer
1
answer
Configuring the exchange of GOOSE messages over IEC61850 between REF615 and CI868
800xA > AC 800M > CI86x modules > CI868 (IEC 61850), 800xA > Fieldbus > IEC 61850 > GOOSE, 800xA > Fieldbus > IEC 61850, Distribution Automation > Feeder protection & control > REF6xx series
1
answer
3
answers
1
answer
CI 867 Modbus TCP/IP Communication
DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA > AC 800M
2
answers
CI867 Card I am, I am placing the Modbus TCP slaves in the tree, but I have trouble reading them
DCS in general > Communication > Modbus > Modbus TCP, DCS in general > Communication, DCS in general > Software > Configuration, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA > AC 800M, 800xA > System > Administration & configuration > Configuration
3
answers
StartAddress format for MBTCPRead block for functional code 01 & 02
DCS in general > Communication > Modbus > Modbus RTU, DCS in general > Communication > Modbus > Modbus TCP, DCS in general > Communication > Modbus, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), Compact Product Suite > Engineering > Compact Control Builder
1
answer
ModBus TCPIP Setting for E-ILPH RS485 to TCP converter
DCS in general > Communication > Modbus > Modbus TCP, DCS in general > Communication > Modbus, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA > AC 800M
2
answers
CI867 removal
800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA > AC 800M, Freelance > Controllers > AC 800F > _Other
0
answers
Modbus/TCP CI867 Communication error
DCS in general > Communication > Modbus > Modbus TCP, DCS in general > Networking > Gateway, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA > AC 800M > Hardware, firmware > Upgrade, downgrade, 800xA > System > System version > 800xA 6.0.3, 800xA
0
answers
1
answer
3
answers
2
answers
1
answer
AC800M CI867 Modbus: who knows how to write "MBTCRead" FB in IL?
DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA > AC 800M, 800xA > Engineering > Programming, Freelance > Engineering > Programming > IEC 61131-3, Freelance > Engineering > Programming
1
answer
Is it possible To send a Modbus Broadcast Message with AC800M+CI867
DCS in general > Communication > Modbus, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP)
1
answer
CI867 Redundancy when ethernet break
DCS in general > Software > Configuration, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA > Engineering > Control Builder M, 800xA > System > Administration & configuration > Configuration, 800xA > System > Redundancy
2
answers
MODBUS TCPIP WITH GE PLC
DCS in general > Communication > Modbus > Modbus TCP, DCS in general > Communication, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP)
1
answer
4
answers
Good afternoon, need help with a CI867
800xA > AC 800M, 800xA > AC 800M > Processor modules > PM861, PM864, PM866, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP)
1
answer
2
answers
How to import library for CI867 with latest version
800xA > AC 800M, DCS in general > Communication > Modbus, 800xA > AC 800M > Hardware, firmware > _Other, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP)