0
answers
1
answer
1
answer
ktp900 communication with ci867 through modbustcp / ip
DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP)
1
answer
CI867 MODBUS TCP IP in Structureed Text Programming
Drives > AC drives > ACS800 series > ACS800 multidrives, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP)
1
answer
1
answer
1
answer
1
answer
0
answers
1
answer
5
answers
2
answers
1
answer
CI867 card going unresponsive with all LED indication off and communication failure
DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP)
1
answer
3
answers
Modbus MBRead Status is changing in between o and 1
800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), DCS in general > Communication > Modbus
5
answers
2
answers
4
answers
0
answers
CI867: MBTCPWrite remains in status -6808 after recovery from connection loss
800xA > Engineering > Control Builder M, 800xA > Fieldbus > _Other, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP)
3
answers
2
answers
CI867 Modbus TCP Redundancy Switchover
800xA > Fieldbus > _Other, 800xA > Engineering > Control Builder M, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP)
0
answers
1
answer
2
answers
PM866 controller is going to fault mode
800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > Processor modules > PM861, PM864, PM866, 800xA > Applications
2
answers
CI867 Data gets freezed
800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), DCS in general > Communication > Modbus > Modbus TCP
3
answers
2
answers
1
answer
4
answers
1
answer
MBTCPRead Sending Data to Slave but no Read (Status Error -4904 Generated)
800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA > Engineering > Control Builder M, 800xA > Engineering > Programming > Control Module
1
answer
0
answers
How to convert 4 * 16bit register into a real value?
800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), 800xA > AC 800M > CI85x modules > CI853 (serial)
0
answers
ModbusTCP MBConn Error Code -7004
DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP)
1
answer
4
answers
1
answer
1
answer
0
answers
2
answers
Modbus TCP IP communication with Outotec PSI500I system
DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP)
1
answer
Modbus RS485 to Phoenix Contact Ethernet Converter to CI867 comms issue
800xA > Connectivities > 3rd party connectivity > _Other, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP), DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > Hardware, firmware > ModuleBus, 800xA > System > System version > 800xA 6.0.1
3
answers
2
answers
ci867 Ethernet card with ethernet to rs 485 converter
DCS in general > Communication > Modbus > Modbus TCP, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP)
4
answers
Good afternoon, need help with a CI867
800xA > AC 800M, 800xA > AC 800M > Processor modules > PM861, PM864, PM866, 800xA > AC 800M > CI86x modules > CI867 (Modbus TCP)
2
answers
0
answers
1
answer
2
answers
0
answers