Answer question
AdvaCommand for Windows NT version 1.7, Alarm and Event print-out fails after Function Restart
Problem:Solution
A description of this resolution:
"AdvaCommand for Windows NT version 1.7, Alarm and Event print-out fails after Function Restart" resolves the following:
A description of this resolution:
- Workaround
Open Event Printer (or Process Sectioning if this option is installed) and Exit the function again. This will initiate the print-out.
[ref SR1083 VASMASOITA0057 ]
"AdvaCommand for Windows NT version 1.7, Alarm and Event print-out fails after Function Restart" resolves the following:
- AdvaCommand for Windows NT 1.7/1
Alarm and Event print-out does not start automatically after Station or Function Restart
- Article imported from the previous version of KnowledgeBank