Answer question
System 800xA 6.1 - Audible Alarms
Hi everyone,
Is it possible for System 800xA 6.1 to enable Audible Alarms feature for two or more Alarm Lists which can be selected in the same workplace?
For example.:
Workplace X: Alarm List A > Priority Level 1 enables sound 01
Workplace X: Alarm List A > Priority Level 2 enables sound 02
Workplace X: Alarm List B > Priority Level 1 enables sound 03
Workplace X: Alarm List B > Priority Level 2 enables sound 04
Thanks in advance.
Is it possible for System 800xA 6.1 to enable Audible Alarms feature for two or more Alarm Lists which can be selected in the same workplace?
For example.:
Workplace X: Alarm List A > Priority Level 1 enables sound 01
Workplace X: Alarm List A > Priority Level 2 enables sound 02
Workplace X: Alarm List B > Priority Level 1 enables sound 03
Workplace X: Alarm List B > Priority Level 2 enables sound 04
Thanks in advance.