[ { "location": "Simartech Ground Floor", "name": "M1M 12", "slaveId": 1, "baudrate": 9600, "manufacturer": "ABB", "version": 1234, "productName": "M1M12", "dataPoints": [ { "tcpRegAddress": 523, "size": 1, "coding": "UINT16", "unit": "V", "multiplier": 0.01, "codingType": "UINT16_AB", "functionCode": "READ_HOLDING_REGISTERS", "name": "Voltage L1", "byteOrder": "LSB", "wordOrder": "LSW" }, { "tcpRegAddress": 526, "size": 1, "coding": "UINT16", "unit": "Hz", "multiplier": 0.01, "codingType": "UINT16_AB", "functionCode": "READ_HOLDING_REGISTERS", "name": "Frequency", "byteOrder": "LSB", "wordOrder": "LSW" }, { "tcpRegAddress": 527, "size": 2, "coding": "INT32", "unit": "kW", "multiplier": 0.001, "codingType": "INT32_AB_CD", "functionCode": "READ_HOLDING_REGISTERS", "name": "Active Imported Power Total", "byteOrder": "LSB", "wordOrder": "LSW" }, { "tcpRegAddress": 551, "size": 4, "coding": "INT64", "unit": "kWh", "multiplier": 0.0001, "codingType": "INT64_AB_CD_EF_GH", "functionCode": "READ_HOLDING_REGISTERS", "name": "Active Imported Energy Total", "byteOrder": "LSB", "wordOrder": "LSW" } ], "serialNumber": "1577966", "address": 1, "medium": "Electricity" } ]