1,1,1,999,1

12

00000001

0001

0001

10.229.232.79

255.255.255.0

0.0.0.0

000

0

01-0C-CD-01-00-00

0000

000

0

01-0C-CD-01-00-01

0000

status-only LittelFuse Inc. 260 SE 330 Neutral grounding resistor monitor 1.0 IEC61850-7-4: 2003 status-only LittelFuse Inc. 260 Remote TRIP command direct-with-normal-security status-only LittelFuse Inc. 260 Recorded values Recorded NGR voltage Recorded NGR current Recorded NGR resistance Recorded Value of Ground Fault Trip from trip field status Recorded Value of Resistor Fault Trip from trip field status Recorded Value of Calibration Error Trip from trip field status Recorded Value of ADC Error Trip from trip field status Recorded Value of NGR Voltage Fault Trip from trip field status Recorded Value of NVRam Error Trip from trip field status Recorded Value of Firmware Error Trip from trip field status Recorded Value of Remote Trip from trip field status Recorded Value of Hardware Error Trip from trip field status Recorded Value of Ground Fault from setpoint status Recorded Value of Resistor Fault from setpoint status Recorded Value of Calibration Error from setpoint status Recorded Value of ADC Error from setpoint status Recorded Value of NGR Voltage Fault from setpoint status Recorded Value of NVRam Error from setpoint status Recorded Value of CT Error from setpoint status Recorded Value of CT Error Trip from setpoint status Recorded Value of SDCard full from setpoint status Recorded Value of Flash Memory Error from setpoint status LittelFuse Inc. 10 260 260 status-only LittelFuse Inc. 260 Neutral line measurements status-only Littelfuse Inc. 260 Io> status-only Littelfuse Inc. 260 Uo> on blocked test test/blocked off no-check synchrocheck interlocking-check both Ok Warning Alarm on blocked test test/blocked off status-only direct-with-normal-security sbo-with-normal-security direct-with-enhanced-security sbo-with-enhanced-security unknown forward backward both not-supported bay-control station-control remote-control automatic-bay automatic-station automatic-remote maintenance process