RNRP IP Address Calculator - Version 1.3 (.zip)
App id
20194768
File extension
.zip
File name
9667_RNRP-IP-Address-Calculator_1-3.zip
Type
App
Version
1.3
File size
35 KB
Calculator to convert RNRP addresses to IP addresses and vise verse.
Last revision update was a correction on the textual number of bits in the lower table.
Last revision update was a correction on the textual number of bits in the lower table.
Version
Description
1.3 by J. Hollemans
Calculator to convert RNRP addresses to IP addresses and vise verse.
Last revision update was a correction on the textual number of bits in the lower table.
Last revision update was a correction on the textual number of bits in the lower table.
Split up the bits and fixed a node calculation bug.
Additional upload to get the version numbering stright.
Excel sheet to convert RNRP addresses (network ID, path number, local flag, network area number and node number) to IP Addresses and vice versa.
You must be logged in and have downloaded this app in order to post a review or rating. Login