Softcontroller Administrator - Version 1.0 (.zip)
App id
20194743
File extension
.zip
File name
4346_SoftController-Admin_1-0.zip
Type
App
Version
1.0
File size
13 KB
The software is extremely simple, no installation is required. only one exe file
Functions are also simple: create SC, remove SC and start/stop SC
support 4.1 to 5.1 FP4
support 32, 64bit windows
support MMS communication between SC
support HI or normal SC
support MMS ID from 3-50 ( didn't test so many SC)
Setting of Hi or normal will write to register table ( make sure your Anti-Virus doesn't block it)
Note1, you must install official soft controller first.
Note2, MMS ID number 22 is reserved for AC800M OPC software.
Note3, 4.1 system may require Microsoft .net frame 3.5
Last, use at your own risk.
Functions are also simple: create SC, remove SC and start/stop SC
support 4.1 to 5.1 FP4
support 32, 64bit windows
support MMS communication between SC
support HI or normal SC
support MMS ID from 3-50 ( didn't test so many SC)
Setting of Hi or normal will write to register table ( make sure your Anti-Virus doesn't block it)
Note1, you must install official soft controller first.
Note2, MMS ID number 22 is reserved for AC800M OPC software.
Note3, 4.1 system may require Microsoft .net frame 3.5
Last, use at your own risk.
Version
Description
1: change to single instance application.
-so that you won't start duplicated Soft controller Pro by mistake.
2: double click notify icon to call back main instance.
3: support SV6.0 soft controller
-although multiple- sc is finally supported by SV6.0 official
-find more in release notes
-so that you won't start duplicated Soft controller Pro by mistake.
2: double click notify icon to call back main instance.
3: support SV6.0 soft controller
-although multiple- sc is finally supported by SV6.0 official
-find more in release notes
In this version changed App name to Softcontroller Pro and icon
bug fix as well.
The software is extremely simple, no installation is required. only one exe file Functions are also simple: create SC, remove SC and start/stop SC support 4.1 to 5.1 FP4 support 32, 64bit windows support MMS communication between SC support HI or normal SC support MMS ID from 3-50 ( didn't test so many SC) Setting of Hi or normal will write to register table ( make sure your Anti-Virus doesn't block it) Note1, you must install official soft controller first. Note2, MMS ID number 22 is reserved for AC800M OPC software. Note3, 4.1 system may require Microsoft .net frame 3.5 Last, use at your own risk.
bug fix as well.
The software is extremely simple, no installation is required. only one exe file Functions are also simple: create SC, remove SC and start/stop SC support 4.1 to 5.1 FP4 support 32, 64bit windows support MMS communication between SC support HI or normal SC support MMS ID from 3-50 ( didn't test so many SC) Setting of Hi or normal will write to register table ( make sure your Anti-Virus doesn't block it) Note1, you must install official soft controller first. Note2, MMS ID number 22 is reserved for AC800M OPC software. Note3, 4.1 system may require Microsoft .net frame 3.5 Last, use at your own risk.
nothing
1.0 by Awesomedays
The software is extremely simple, no installation is required. only one exe file
Functions are also simple: create SC, remove SC and start/stop SC
support 4.1 to 5.1 FP4
support 32, 64bit windows
support MMS communication between SC
support HI or normal SC
support MMS ID from 3-50 ( didn't test so many SC)
Setting of Hi or normal will write to register table ( make sure your Anti-Virus doesn't block it)
Note1, you must install official soft controller first.
Note2, MMS ID number 22 is reserved for AC800M OPC software.
Note3, 4.1 system may require Microsoft .net frame 3.5
Last, use at your own risk.
Functions are also simple: create SC, remove SC and start/stop SC
support 4.1 to 5.1 FP4
support 32, 64bit windows
support MMS communication between SC
support HI or normal SC
support MMS ID from 3-50 ( didn't test so many SC)
Setting of Hi or normal will write to register table ( make sure your Anti-Virus doesn't block it)
Note1, you must install official soft controller first.
Note2, MMS ID number 22 is reserved for AC800M OPC software.
Note3, 4.1 system may require Microsoft .net frame 3.5
Last, use at your own risk.
You must be logged in and have downloaded this app in order to post a review or rating. Login