System-SPI cross check (BDM) - Version 1.0 (.xls)
App id
20194723
File extension
.xls
File name
946_System-SPI-Comparison_1-0.xls
Type
App
Version
1.0
File size
76 KB
This Excel tool can be used to compare the Tags between System and SPI Database. It will highlight all the mismatches (Missing/Additional) Tags.This is very beneficial in FAT testing and saves a lot of time and effort.
Version
Description
1.0 by pankajjain
This Excel tool can be used to compare the Tags between System and SPI Database. It will highlight all the mismatches (Missing/Additional) Tags.This is very beneficial in FAT testing and saves a lot of time and effort.
You must be logged in and have downloaded this app in order to post a review or rating. Login
Posted by
on
Apr 11, 2018 at 09:44 AM
Posted by
on
Apr 15, 2014 at 11:37 AM