ErrorCodeExtract2 - Version 17 (.zip)
App id
20194716
File extension
.zip
File name
ErrorCodeExtract2_2.0.0.17.zip
Type
App
Version
17
File size
160.8 KB
Fixed window size, same functionality as before
Version
Description
17 by Rolf N
Fixed window size, same functionality as before
17 by Rolf N
Support for new error bits used in 6.1 and Select I/O
Finally- Added automatic removal of 16# and blanks from the error code string
Error Code Extract2 2.0.0.15
Added translation of Extended Status bits 0-4 on the Ethernet Port added in system version 6
Added translation of Extended Status bits 0-4 on the Ethernet Port added in system version 6
Added bit2 in Extended Status for S880 I/O
More error bits translated for CI854
ErrorCodeExtract2_2.0.0.11
Added bit 28:"Ethernet Port Errors and Warnings
Port Disabled, Network Storm detected"
Added bit 28:"Ethernet Port Errors and Warnings
Port Disabled, Network Storm detected"
Translates error codes from the Controller log file of AC800M like:
"On Unit= 0 HWError PLC_2 0000 See HWTree Error 16#20020000 16#00000080"
PM861/864/865/891/865HI Errors and Warnings
_General Warning
RPA
PM861/864/865/891/865HI Extended Status
RCUcable connector is open
"On Unit= 0 HWError PLC_2 0000 See HWTree Error 16#20020000 16#00000080"
PM861/864/865/891/865HI Errors and Warnings
_General Warning
RPA
PM861/864/865/891/865HI Extended Status
RCUcable connector is open
You must be logged in and have downloaded this app in order to post a review or rating. Login