Freelance - PDCS Utility user function block library - Version 1.0 (.zip)
App id
20194697
File extension
.zip
File name
397_Freelance---PDCS-Utility-user-function-block-library_1-0.zip
Type
App
Version
1.0
File size
467 KB
The PDCS utility User defined Function Blocks for Freelance Distributed Control system is used to monitor and control different types of Electrical Circuit Breakers. In each user defined function blocks various input signals from circuit breakers are read and processed according to the logic defined in function to generate the necessary command to control the operation of closing/opening the Electrical circuit breakers.
Abnormal condition is generated during any fault condition or any mismatch in feedback signals are shown in faceplate as blinking Red color at faceplate header area.
Abnormal condition is generated during any fault condition or any mismatch in feedback signals are shown in faceplate as blinking Red color at faceplate header area.
Version
Description
1.0 by Govindaraj
The PDCS utility User defined Function Blocks for Freelance Distributed Control system is used to monitor and control different types of Electrical Circuit Breakers. In each user defined function blocks various input signals from circuit breakers are read and processed according to the logic defined in function to generate the necessary command to control the operation of closing/opening the Electrical circuit breakers.
Abnormal condition is generated during any fault condition or any mismatch in feedback signals are shown in faceplate as blinking Red color at faceplate header area.
Abnormal condition is generated during any fault condition or any mismatch in feedback signals are shown in faceplate as blinking Red color at faceplate header area.
You must be logged in and have downloaded this app in order to post a review or rating. Login
Posted by
on
Apr 11, 2018 at 09:35 AM
Posted by
on
Dec 19, 2013 at 05:17 AM
Posted by
on
Nov 22, 2013 at 11:42 AM
Posted by
on
Jul 11, 2013 at 08:33 AM