AC Drives Function Block based on Profibus communication for Freelance - Version 1.0 (.zip)
App id
20194638
File extension
.zip
File name
257_3BDD015233_en_Freelance_-_Drives_Function_Block_based_on_PROFIBUS_Communication.zip
Type
App
Version
1.0
File size
1.6 MB
The ACS800_PB and ACS350550_PB function blocks allow for quick connection from a Freelance 800F controller to the ACS800, ACS350, or ACS550 drive via Profibus communication. As per the most common control requirement in process industries, the function block allows for control of rotational speed and/or torque. The drive may be operated in a combination of Manual or Auto, Internal (operator controlled) setpoint or External (process controlled) setpoint modes.Contributed by : Brian L Micochero
Version
Description
1.0 by Govindaraj
The ACS800_PB and ACS350550_PB function blocks allow for quick connection from a Freelance 800F controller to the ACS800, ACS350, or ACS550 drive via Profibus communication. As per the most common control requirement in process industries, the function block allows for control of rotational speed and/or torque. The drive may be operated in a combination of Manual or Auto, Internal (operator controlled) setpoint or External (process controlled) setpoint modes.Contributed by : Brian L Micochero
You must be logged in and have downloaded this app in order to post a review or rating. Login
Posted by
on
Apr 11, 2018 at 09:30 AM
Posted by
on
Apr 11, 2018 at 09:30 AM
Posted by
on
Jul 03, 2014 at 02:57 AM
Posted by
on
Mar 06, 2014 at 12:08 AM
Posted by
on
Dec 19, 2013 at 06:03 AM
Posted by
on
Jun 15, 2013 at 08:46 AM
Posted by
on
Jun 11, 2013 at 09:52 AM
by rajman41 Rank: 764 on Dec 18, 2014 at 01:12 PM
Hi govindaraj, why do i get the error "the user function block class is locked" when i try to open the function block in cbf?
thanks