AC Drives Function Block based on Modbus communication for Freelance - Version 1.0 (.zip)
App id
20194637
File extension
.zip
File name
256_3BDD015213_A_en_Freelance_-_Drives_Function_Block_based_on_MODBUS_Communication.zip
Type
App
Version
1.0
File size
2 MB
The ACS800_MB and ACS350550_MB function blocks allow for quick connection from a Freelance controller to the ACS800, ACS550, or ACS350 drives via Modbus RTU communication. As per the most common control requirement in process industries, the function blocks allow for control of rotational speed and/or torque. The drive may be operated in a combination of Manual or Auto, Internal (operator controlled) setpoint or External (process controlled) setpoint modes.Contributed by : Brian L Micochero
Version
Description
1.0 by Govindaraj
The ACS800_MB and ACS350550_MB function blocks allow for quick connection from a Freelance controller to the ACS800, ACS550, or ACS350 drives via Modbus RTU communication. As per the most common control requirement in process industries, the function blocks allow for control of rotational speed and/or torque. The drive may be operated in a combination of Manual or Auto, Internal (operator controlled) setpoint or External (process controlled) setpoint modes.Contributed by : Brian L Micochero
You must be logged in and have downloaded this app in order to post a review or rating. Login
Posted by
on
Apr 11, 2018 at 09:29 AM
Posted by
on
Apr 11, 2018 at 09:29 AM
Posted by
on
Apr 11, 2018 at 09:28 AM
Posted by
on
Apr 11, 2018 at 09:28 AM
The function block is unusable on FreeLance 2016 SP1. Every time I check it returns 14 errors, all about parameters and modbus interfaces. And because I use demo version and function block is locked, I can't look inside to find the causes of those errors and fix it. Please help!!!
Posted by on Aug 24, 2017 at 07:54 PMi have 8 abb acs550 drive and i want to communicate these drive with s7-1200 series plc if anybody have application example than please share
Posted by on Jun 22, 2015 at 12:34 AMgood explanation....
Posted by on Jun 21, 2015 at 11:22 PM
Posted by
on
Dec 19, 2013 at 06:04 AM
Posted by
on
Jun 12, 2013 at 03:33 AM
Posted by
on
Jun 12, 2013 at 03:28 AM