AI8XX UFB for S800 IO interface via PROFIBUS to freelance controller - Version 1.0 (.zip)
App id
20194633
File extension
.zip
File name
249_AI8XX-function-block-for-S800-IO-interface-via-PROFIBUS-to-Freelance_1-0.zip
Type
App
Version
1.0
File size
1.3 MB
The user defined function block AI8XX serves as an interface for the use of S800 REMOTE I/O family connected via Profibus communication interfaces: CI801, CI830 and CI840. The Function block can be parameterized according to the features of the AI810, AI845, and AI895 Modules Version 5.1. It can be used for DTM-based as well as for GSD-(Template)-based use of S800-modules.Note: This function block has only been tested with the AI810, AI845, and AI895 modules.
Contributed by : brian L Micochero
Contributed by : brian L Micochero
Version
Description
1.0 by Sumit Gargav
The user defined function block AI8XX serves as an interface for the use of S800 REMOTE I/O family connected via Profibus communication interfaces: CI801, CI830 and CI840. The Function block can be parameterized according to the features of the AI810, AI845, and AI895 Modules Version 5.1. It can be used for DTM-based as well as for GSD-(Template)-based use of S800-modules.Note: This function block has only been tested with the AI810, AI845, and AI895 modules.
Contributed by : brian L Micochero
Contributed by : brian L Micochero
You must be logged in and have downloaded this app in order to post a review or rating. Login
Posted by
on
Apr 11, 2018 at 09:28 AM
Posted by
on
Dec 09, 2013 at 02:35 PM
Posted by
on
Jun 11, 2013 at 09:52 AM