Compact water pump application - Version 1.0 (.zip)
App id
20194613
File extension
.zip
File name
224_Compact-water-pump-application_1-0.zip
Type
App
Version
1.0
File size
6.8 MB
Compact water pump application is a software package for control and operation of up to four pumps in pumping station or a sewage treatment
plant.
(i) It includes standard AC 800M components,CPU’s and S800 or S800L I/O units.
(ii) Pump control can be fully integrated with local or a superior system. Communication via dialup telephone modem, radio or Ethernet.
(iii) No programming required. Configuration is easily done from the operator panel.
Contribution by : Lars Martensson and Thomas Thunber
plant.
(i) It includes standard AC 800M components,CPU’s and S800 or S800L I/O units.
(ii) Pump control can be fully integrated with local or a superior system. Communication via dialup telephone modem, radio or Ethernet.
(iii) No programming required. Configuration is easily done from the operator panel.
Contribution by : Lars Martensson and Thomas Thunber
Version
Description
1.0 by Sumit Gargav
Compact water pump application is a software package for control and operation of up to four pumps in pumping station or a sewage treatment
plant.
(i) It includes standard AC 800M components,CPU’s and S800 or S800L I/O units.
(ii) Pump control can be fully integrated with local or a superior system. Communication via dialup telephone modem, radio or Ethernet.
(iii) No programming required. Configuration is easily done from the operator panel.
Contribution by : Lars Martensson and Thomas Thunber
plant.
(i) It includes standard AC 800M components,CPU’s and S800 or S800L I/O units.
(ii) Pump control can be fully integrated with local or a superior system. Communication via dialup telephone modem, radio or Ethernet.
(iii) No programming required. Configuration is easily done from the operator panel.
Contribution by : Lars Martensson and Thomas Thunber
You must be logged in and have downloaded this app in order to post a review or rating. Login
Posted by
on
Apr 12, 2018 at 08:40 AM
Posted by
on
Apr 11, 2018 at 09:25 AM
Posted by
on
Apr 11, 2018 at 09:25 AM
Posted by
on
Sep 20, 2017 at 10:57 PM
Posted by
on
Oct 27, 2014 at 01:34 AM
Posted by
on
Jun 15, 2013 at 08:47 AM
Posted by
on
Jun 11, 2013 at 06:48 AM