UFB Duty Standby two motors - Version 1.0 (.zip)
App id
20194611
File extension
.zip
File name
222_UFB-Duty-Standby-2-Motors_1-0.zip
Type
App
Version
1.0
File size
127 KB
To lessen the configuration and engineering effort, this UFB is created in Freelance control system with necessary logic to operate two pumps/motors in Duty
Standby Mode. The UFB contains an integrated faceplate to monitor and operate these pumps/motors.
Contributed By : Govindaraj and Sumit Gargav
Standby Mode. The UFB contains an integrated faceplate to monitor and operate these pumps/motors.
Contributed By : Govindaraj and Sumit Gargav
Version
Description
1.0 by Sumit Gargav
To lessen the configuration and engineering effort, this UFB is created in Freelance control system with necessary logic to operate two pumps/motors in Duty
Standby Mode. The UFB contains an integrated faceplate to monitor and operate these pumps/motors.
Contributed By : Govindaraj and Sumit Gargav
Standby Mode. The UFB contains an integrated faceplate to monitor and operate these pumps/motors.
Contributed By : Govindaraj and Sumit Gargav
You must be logged in and have downloaded this app in order to post a review or rating. Login
Posted by
on
Apr 11, 2018 at 09:26 AM
Posted by
on
Dec 19, 2013 at 04:58 AM
Also verry usefull when creating you own user block, you can use it as example and to copy the icons so they have the same look and feel as the standard object.
Posted by on Mar 19, 2013 at 01:43 AM