Cooling tower control and operation optimization UFB and faceplate - Version 1.0 (.zip)
App id
20194607
File extension
.zip
File name
218_Cooling-towe-control-and-operation-optimisation-app_1-0.zip
Type
App
Version
1.0
File size
209 KB
Cooling tower Control useful in processes like power plant, O&G and other processes where frequently operator needs to check cooling tower status which is available on faceplate by using this UFB, no need to browse separate pages of graphic display. Operator can control each cooling tower separately in manual mode or it can operated in auto mode depending upon input temperature & set limits.
Contributed By : Sumit Gargav and Govindaraj
Contributed By : Sumit Gargav and Govindaraj
Version
Description
1.0 by Sumit Gargav
Cooling tower Control useful in processes like power plant, O&G and other processes where frequently operator needs to check cooling tower status which is available on faceplate by using this UFB, no need to browse separate pages of graphic display. Operator can control each cooling tower separately in manual mode or it can operated in auto mode depending upon input temperature & set limits.
Contributed By : Sumit Gargav and Govindaraj
Contributed By : Sumit Gargav and Govindaraj
You must be logged in and have downloaded this app in order to post a review or rating. Login
Posted by
on
Apr 12, 2018 at 08:41 AM
Posted by
on
Apr 11, 2018 at 09:27 AM
Posted by
on
Apr 11, 2016 at 12:59 AM
Posted by
on
Dec 13, 2013 at 11:38 AM
Posted by
on
Jun 11, 2013 at 05:03 AM