Configuration settings required in RTU540 for IEC101,IEC104,Modbus serial communication
Hi Titus,
I want some configuration manual for RTU540 as per below configuration
RTU540 to 3rd party PLC - Modbus serial
RTU540 to 3rd party SCADA - IEC101
RTU540 to SCI200 - IEC104
I have these 3 types of communication.
Can you please help me with any information/document for above 3 type of communications.
Add new comment