AC800HI: Loop monitoring SIL3 Digital Input with SOE
Any one Help us on Loop monitoring , digital input for a SIL3 ESD system with SOE function in AC800HI controller.
Answers
The High Integrity Safety Manual (Doc. No. 3BNP004865-600 page 76) explain the configuration of Loop Supervision on the High Integrity system. Additional information is also available on S800 I/O Modules and Termination (Doc. No. 3BSE020924 page 154)
Add new comment