Error 4102, fault registered and tripped the turbine and black out happened
This PM has been intentionally stopped.
Reason:
- CPU stall timer has expired (Acknowledged)
- Manual shutdown was requested, error code : 4102
Press init button or remove power to restart...
_____________________________________________________________________________
Stalltimer is enabled with time = 1962 us
This is Lower CPU running as Backup CPU (previously Primary CPU).
DDCC+ test: Test OK
ching terface lo0...done
Init Pointbreak
setSingleDataBreak:0, 64, 0
Built: Feb 19 2009 03:10:50
Autorestart is enabled
Initialized. No time data available.
System time quality: BAD
CPU-core running at 48 Mc, to=16.0 us
TCPIP CONFIG
Network Interface 172.16.6.4 (255.255.252.0 ) : 00-00-23-0d-ad-3c
Network Interface 172.17.6.4 (255.255.252.0 ) : 00-00-23-0d-ad-3d
Toolport IP adress 192.168.255.254 (255.255.255.0 )
New time zone:
Position Module Firmware Name Date Version
0 PM861(B) FW861 2009-02-19
OMEGA 2009-02-18 5.0.2008.29
CPU Unit N/A PM861A D
Backplane N/A TP830 B
FPGA N/A 1.3/0
CEX Master N/A 2.3
CEX Slave N/A 1.1
CPU Chip N/A 0502
RCU N/A 2.1
I 2016-06-04 03:24:09.644: NIS:State BS_SEND_NETWORK_STATUS
New time zone: India Standard Time.
Reason:
- CPU stall timer has expired (Acknowledged)
- Manual shutdown was requested, error code : 4102
Press init button or remove power to restart...
_____________________________________________________________________________
Stalltimer is enabled with time = 1962 us
This is Lower CPU running as Backup CPU (previously Primary CPU).
DDCC+ test: Test OK
ching terface lo0...done
Init Pointbreak
setSingleDataBreak:0, 64, 0
Built: Feb 19 2009 03:10:50
Autorestart is enabled
Initialized. No time data available.
System time quality: BAD
CPU-core running at 48 Mc, to=16.0 us
TCPIP CONFIG
Network Interface 172.16.6.4 (255.255.252.0 ) : 00-00-23-0d-ad-3c
Network Interface 172.17.6.4 (255.255.252.0 ) : 00-00-23-0d-ad-3d
Toolport IP adress 192.168.255.254 (255.255.255.0 )
New time zone:
Position Module Firmware Name Date Version
0 PM861(B) FW861 2009-02-19
OMEGA 2009-02-18 5.0.2008.29
CPU Unit N/A PM861A D
Backplane N/A TP830 B
FPGA N/A 1.3/0
CEX Master N/A 2.3
CEX Slave N/A 1.1
CPU Chip N/A 0502
RCU N/A 2.1
I 2016-06-04 03:24:09.644: NIS:State BS_SEND_NETWORK_STATUS
New time zone: India Standard Time.
Answers
Search for prodcut bulletin 3BSE047421D0061
AC 800M Controller Firmware 5.0.2/0 - 5.0.2/2, Controller Shutdown due to IRQ
Supervision
Basicly you will need to upgrade to 5.0 SP2 rev C or later
by admin Rank: 37 on 6/6/2016 9:43:36 PM | Like (0) | Report
Dear User,
Looking to situation and nature of question, highly suggested to get connect with your local ABB service people to help you with...
On this forum you can only get answer or opinion. Thanks for your understanding.
-/Admin
Add new comment