Asset Optimization - Light PPA Nodes
How to get optimized alarm settings for 800xa 5.1/windows 2008 server PPA nodes.
All the afw process alarm and alert limits default numbers doesn't make any sense when compared to the actual process measure.
Any valuable help would be appreciated.
Voted best answer
Lots of PNSM types were obsoleted in 5.1 compared to 5.0.
Its very difficult to document a setting valid for all; resource usage is intimately connected to size of system, choice of PLC and system extensions.
I believe each system must be treated individually when it comes to number of private bytes, size on disk, CPU dissipation, 32 vs 64 bit OS.
Even the simple Basic Computer Asset which is free to use for all often need adjustments.
Add new comment