800xA licensing
I am facing frequent message about licensing,when i check license viewer it dispalys
800XA Contol and IO feature
Feature:DCS CLP Process
Voilation Count:4062
Error Code:0x8004AB81
Error Details:Insufficient License Quantity remains for required feature.
Kindly explain what does it mean
Voted best answer
CLP - Control License Point used when ordering AC 800M Control Software Integration, based on all variables connected to local and remote devices, such as I/O units, FOUNDATION Fieldbus (FF), or PROFIBUS devices.
Eg:Calculation is Boolean has 1 CLP,Non-Bolean has 2 CLP,etc.....
Prior to SV 5.1, CLP was used for ordering AC800M Control software integration.
This license error clearly says that Insufficinet license quantity - If you define more I/O points in Hardware will result in automatic increase of CLP's.
So you need to order for some more CLP count.
Please caluculate the number of CLP's used in your project and check with the ordered count.Please refer the manual the details of CLP Calculation.Please refer 3BSE038018R4001_B_en_System_800xA_version_4.0__System_Guide.pdf for CLP calculation.
Add new comment