Advant Controller 160 - Communication controller on PM645 may stall
Problem:Solution
A description of this resolution:
"Advant Controller 160 - Communication controller on PM645 may stall" resolves the following:
A description of this resolution:
- Upgrade / Update to AC160 2.1/2 or later version.
[ref SR1123 VASMASOITA0392 ]
"Advant Controller 160 - Communication controller on PM645 may stall" resolves the following:
- Advant Controller 160 - Communication controller on PM645 may stall
Protection Watchdog of PM646 erroneously enabled for PM645. This may cause various problems:
• Error state “0A”
• never ending state “P5”
• loading application via tool could never finish
• error message “communication controller defective” reported
• “Run 2” LED off
PRODUCTS CONCERNED
Only on PM645 modules the following software versions are affected.
Advant Controller 160*1.2/0
Advant Controller 160*1.3/x, x=0..4
Advant Controller 160*2.0/0
Advant Controller 160*2.1/x, x=0,1
- Article imported from the previous version of KnowledgeBank
Answers
Cause: Article was imported from the previous version of KnowledgeBank Resolution:
Add new comment