Function Chart Editor-FP*3.0/1, 3.0/0, 2.3/0, 2.1/0 - Expand and Check with recognized errors
Problem:Solution
A description of this resolution:
"Function Chart Editor-FP*3.0/1, 3.0/0, 2.3/0, 2.1/0 - Expand and Check with recognized errors" resolves the following:
A description of this resolution:
- The problem is fixed in the next release of the FCE ( 3.1/0 ).
Workaround : Remove errors in nodestructrure, circuit and typecircuit source code.
[ref SR4001 VASMASOITA0606 ]
"Function Chart Editor-FP*3.0/1, 3.0/0, 2.3/0, 2.1/0 - Expand and Check with recognized errors" resolves the following:
- Function Chart Editor-FP*3.0/1, 3.0/0, 2.3/0, 2.1/0 - Expand and Check with recognized errors
DOS message ’system resource exhausted’ or Modula message ’try to access an unopened file’ during expand & check of big programs with errors.
The following versions of MasterAid 220 software components are concerned:
Function Chart Editor MP 200 (QMA222) version 3.0/1, ... 2.1/0
Function Chart Editor MP 90 (QMA223) version 3.0/1, ... 2.3/0
- Article imported from the previous version of KnowledgeBank
Answers
Cause: Article was imported from the previous version of KnowledgeBank Resolution:
Add new comment