AS500: Old DAT drives not compatible with the HP B2000 workstation
- AS500: Old DAT drives not compatible with the HP B2000 workstation
According to HP the following old DAT drives are not certified for use with the new B2000 workstation:
Type des. Article number Description
MT510 KBSC 630 004 R1 HP6400 model 2000, 2Gbyte DAT tape drive, no data compression, HP product no: C1520B
MT512 KBSC 630 057 R1 HP6400 model 2000DC, DAT tape drive, 4Gbyte typically with data compression, HP product no: C1521B
MT511 KBSC 630 046 R1 HP6400 model 4000DC, DAT tape drive, 8Gbyte typically with data compression, HP product no: C1530B
MT515 KBSE 011 145 R1 DAT tape drive, 8Gbyte typically with data compression, HP product no: C2983D
MT514 KBSE 010 759 R1 DAT tape drive, 4Gbyte typically with data compression, HP product no: C2954D
Booting from one of those may not work but once the machine is up and running they may work.
The following old DAT tape drives are certified for use with the new B2000 workstation:
Type des. Article number Description
MT516 KBSE 016 474 R1 DAT tape drive, 4 Gb native / 8Gbyte typically with data compression, HP product no: C6362A
MT517 KBSE 016 475 R1 DAT tape drive, 12 Gb native / 24Gbyte typically with data compression, HP product no: C6364A
- AS500: Old DAT drives not compatible with the HP B2000 workstation
'What tape drives are compatible with B2000 machines?'
- Article imported from the previous version of KnowledgeBank
Add new comment