MOD 300 hardware MTBF (Mean Time Between Failure) analysis.
- MOD 300 hardware MTBF (Mean Time Between Failure) analysis.
ABB Part Number ABB Part Description MTBF (HOURS)
V007BE,BF,BG Multibus Serial I/O Module I96,078
V008BZ Multibus Video Module J63,157
V009BZ Multibus D/M Module I96,078
V010BZ Multibus SIM J94,117
V010DZ Monitor, 19' Color 35,971
V011BZ Multibus Disk Controller ModuleI53,846
V012BZ Multibus Ethernet Link Module 86,956
V024BP,BZ Multibus Processor Module 20 MHz, 86,207
N8020 CPU, 4 MB RAM
V024BP,BZ Multibus Processor Module 20 MHz, 54,347
68020 CPU, 8 MB RAM
V026BZ Multibus Processor Module 33 MHz, 54,347
68020 CPU, 8 or 16 MB RAM
V033FP TrackBall for Universal Keyboard N/A
V053TZ Universal Keyboard I69,915
V063NZ Multibus SCSI Hard Disk Drive 58,479
V102BZ Multibus MV/TC Input Module L16,666
V004BZ Model B Controller Module 87,642
V005BZ Model B D/F Module I41,442
V014BZ Model B Backup Memory Module 73,692
V015BZ Model B I/O Transfer Module N66,666
V018BZ Model B Memory Expansion Module N/A
V204BZ SC Controller Module 97,097
V205BZ SC D/F Module I44,927
V214BZ SC Backup Memory Module 98,039
V224NZ SC Bulk Power Supply I58,730
V226BZ SC Direct I/O Module N/A
V227BZ SC Field Bus Module M98,802
- MOD 300 hardware MTBF (Mean Time Between Failure) analysis.
MOD 300 hardware MTBF (Mean Time Between Failure) analysis.
- Article imported from the previous version of KnowledgeBank
Add new comment