SIL Communication variables for structured datatypes
While trying to use IAC Communication variables for structured datatypes (RealIO/ControlConnection) it shows status 16#9C0. The same works in Non-SIL with status 16#1C0.
What should be done? I need RealIO (Value,Min,Max,Unit,Status) to be transferred to Non SIL.
What should be done? I need RealIO (Value,Min,Max,Unit,Status) to be transferred to Non SIL.
Answers
Hi!
To be observed, stated in the manual:
"For non-SIL communication, a communication variable need to have a name, a direction, and a data type. For SIL1-2 or SIL3 communication, a communication variable need to have a name, a Unique Id, a direction and a data type. The in variables must additionally have an Expected SIL value of the out variable, an Acknowledge Group value, and an ISP value."
BR
To be observed, stated in the manual:
"For non-SIL communication, a communication variable need to have a name, a direction, and a data type. For SIL1-2 or SIL3 communication, a communication variable need to have a name, a Unique Id, a direction and a data type. The in variables must additionally have an Expected SIL value of the out variable, an Acknowledge Group value, and an ISP value."
BR
Add new comment