ZENON SCADA and PM590 v1 and windows 7
I'm using ABB PM590-ETH v1 and Zenon v7.60 with windows 7 how do I know if these are compatible.
Voted best answer
Hello Sanjeev,
ABB zenon 7.60 version is compatible with Windows7 operating system.
ABB zenon 7.60 version is compatible with Windows7 operating system.
by ATP
Which protocol you are using?
by mythri.vc Rank: 7715 on 11/16/2020 7:17:49 PM | Like (0) | Report
Hi Sanjeev,
ABB Zenon 7.60 can be used on all current Microsoft operating systems.
And also ABB Zenon V7.60 compatible with windows 7 OS.
Add new comment