number of start protection in ACS800 drive
i want to activate number of start protection in ACS800 drive if it's available?
Answers
Hi,
AFAIK there is no such a function in the standard FW. Usually that protection is necessary for direct start of the motor, with the drive - not.
You can try to create your own logic by using of integrated adaptive program functions or try with some combination of parameters 14.x.
E.g. 14.01RO1 =running, 14.05 RO1 Toff delay = 120 s and use that signal for start interlock.
AFAIK there is no such a function in the standard FW. Usually that protection is necessary for direct start of the motor, with the drive - not.
You can try to create your own logic by using of integrated adaptive program functions or try with some combination of parameters 14.x.
E.g. 14.01RO1 =running, 14.05 RO1 Toff delay = 120 s and use that signal for start interlock.
Add new comment