ACS5800 Transducer help
I'm getting conflicting information of setting up a THREE wire pressure transducer. Can someone please assist.
Single unit running a 5HP submersible water well pump. Input two wire single phase, output three wire three phase.
1) Where do I connect the three wires from the transducer.
2) how many jumpers do I need?
3) What do I set the dip switched to.
Sorry but I have been seeking information but so much of it conflicts with other information and most show only TWO wire transducers.
Single unit running a 5HP submersible water well pump. Input two wire single phase, output three wire three phase.
1) Where do I connect the three wires from the transducer.
2) how many jumpers do I need?
3) What do I set the dip switched to.
Sorry but I have been seeking information but so much of it conflicts with other information and most show only TWO wire transducers.
Answers
Source: ACS580 FW MANUAL
Add new comment