Standalone FIM with Thorsis IP gateway
Hello,
I have a standalone FIM 2.1.1 trail version installed in my laptop and planning to connect it with Thorsis Ethernet gateway of HART and Profi which allows to connect multiple devices and access the device DD and DTM's.
Is is possible to access DD or DTM's with Thorsis Ethernet gateway using a standalone PC or do i need a 800XA for it?
I have a standalone FIM 2.1.1 trail version installed in my laptop and planning to connect it with Thorsis Ethernet gateway of HART and Profi which allows to connect multiple devices and access the device DD and DTM's.
Is is possible to access DD or DTM's with Thorsis Ethernet gateway using a standalone PC or do i need a 800XA for it?
Answers
FIM can run standalone together with the Thorosis gateway to communicate with your profile devices. No need for a 800xA system
Add new comment