Voting Logics & Faceplates for Partial Stroke Test in 800xA
Hi
Is there any functional blocks available in libraries for developing voting logics for the safety system.And also creating faceplates for Partial stroke testing which are the parameters to be added in the function block call for ESD Valvs and PID Controled Valves
Is there any functional blocks available in libraries for developing voting logics for the safety system.And also creating faceplates for Partial stroke testing which are the parameters to be added in the function block call for ESD Valvs and PID Controled Valves
Voted best answer
Vote1oo1Q
Provides 1 input for voting. Signal value and signal status (Quality) are considered.
VoteXoo2D
Provides 2 inputs for voting. Signal status (Quality) are diagnosed together with the activation signal from the input modules.
VoteXoo3Q
Provides up to 3 inputs for voting. Signal value and signal status (Quality) are considered.
VoteXoo8
Provides up to 8 inputs for voting. Only signal value is considered.
Provides 1 input for voting. Signal value and signal status (Quality) are considered.
VoteXoo2D
Provides 2 inputs for voting. Signal status (Quality) are diagnosed together with the activation signal from the input modules.
VoteXoo3Q
Provides up to 3 inputs for voting. Signal value and signal status (Quality) are considered.
VoteXoo8
Provides up to 8 inputs for voting. Only signal value is considered.
Source: CBM
Add new comment