800XA 6.0.1 minimum workstation hardware requirements
Hello,
Can you please provide a document/manual that stations the minimum hardware requirements of the workstation to run 800xa 6.0.1 other than the certified workstation from ABB.
Regards,
Osama
Can you please provide a document/manual that stations the minimum hardware requirements of the workstation to run 800xa 6.0.1 other than the certified workstation from ABB.
Regards,
Osama
Answers
Hello,
I would recommend to use certified workstation only.
You may use any workstation with minimum hardware required to support recommended Microsoft OS but the efficiency and functionality of this system can not be predicted.
Thanks
I would recommend to use certified workstation only.
You may use any workstation with minimum hardware required to support recommended Microsoft OS but the efficiency and functionality of this system can not be predicted.
Thanks
800xA installation is requiring many steps that needs to be done correctly. It's very important to take care while performing the installation procedure. If you need any assistance, BBA DCS group (www.bba.ca) is able to support or install 800xA remotely.
Hi,
You can refer the below mentioned document no. form page no.66 you will get more details on the requirements.
3BSE041434-610 System Guide Technical Data and Configuration
You can refer the below mentioned document no. form page no.66 you will get more details on the requirements.
3BSE041434-610 System Guide Technical Data and Configuration
Put short, the more GHz (not # of CPU cores) the merrier.
System 800xA workplaces thrive on real GHz power. Avoid low end and fan less low energy CPU architectures.
A low to mid range GPU is also recommended to offload the main processor from having to render graphics.
Use SSD or M.2 PCIe disks. Avoid mechanical disks.
Twin Ethernet ports are recommended.
System 800xA workplaces thrive on real GHz power. Avoid low end and fan less low energy CPU architectures.
A low to mid range GPU is also recommended to offload the main processor from having to render graphics.
Use SSD or M.2 PCIe disks. Avoid mechanical disks.
Twin Ethernet ports are recommended.
Add new comment