Any Library for SIL rated ESD Application for ABB 800xa?
Does ABB has a library for SIL rated ESD Application for 800XA High Integrity Controller for Function Blocks with Built-in Faceplate feature and:
- Analog Voting Function Block (1oo2, 2oo2, 2oo3 etc.)
- Discrete Voting Function Block (1oo2, 2oo2, 2oo3 etc.)
- First-out with Alarm/Event/Alert feature
- Output Latch/Reset feature
- Maintenance Bypass/Override with timer
- Start-up Bypass/Override with timer
- Cause and Effect Matrix with Override, Time Delay, First-out, Embedded pre-defined Alarm/Event features etc.
Answers
This question has not yet been answered.
Add new comment