Looking for Advance Function Blocks to for 800xa High Integrity SIS Controller Programming?
I am looking for 800xa built-in Advanced Function Blocks to use in the Single Control Module for High Integrity SIS Controller Programming (SIL2) such as:
- Cause and Effect Matrix
- Voting Block with advance functions e.g. Voting Architecture reduction in case of bad Sensor (as in DeltaV)
- Maintenance Bypass Function Block with Timer and logged events
- Start-up Bypass Function Block with Timer and logged events
- Differentiate between DCS and ESD Alarms
- Define Alarm Categories e.g. Process/ Hardware/ Instrument/ Device Alarms etc.
Answers
Forgot to mention: looking for Proof Test Feature also
Contact ABB Support :
Reuse Library support lots of function
Reuse Library support lots of function
Add new comment