540cmd01 and schneider micom protecti̇on relays iec-103 communication problem
Hi All, We have 540CMD01 RTU and Schneider MICOM Protection Relays.We are trying to IEC 60870-5-103 communication between 540CMD01 RTU and MICOM P443 Distance Protection Relay. The communication status is ok. RTU is operable. Most of SPI values are ok. All AMI values status are ok. But, we read all AMI values as 0. We tried as both standard address and generic data address according to IEC-103 database of MICOM P443 but we still have same problem.
RTU software version: 12,2,6,0
Screen shots are below. IEC 60870-5-103 database of MICOM p443 are in the attached document.
![]()





RTU software version: 12,2,6,0
Screen shots are below. IEC 60870-5-103 database of MICOM p443 are in the attached document.