System Alarms - LowResource / High CPU Usage for Harmony Connect Servers
When McAFee On-Demand scans run 800xA raises LowResource System Alarms at Harmony Connect Servers due to High CPU usage.
McAfee is properly set so, it does not affect system 800xA performance by running on low priority tasks but, it does consume all idle CPU resources, which may bring CPU usage to 100% for a few minutes.
It looks like 800xA System Alarms raises these alarms if CPU usage is high just for a few seconds so, is it possible to fine-tune ABBResourcesMonitor.dll execution to prevent those alarms from happening every week?
McAfee is properly set so, it does not affect system 800xA performance by running on low priority tasks but, it does consume all idle CPU resources, which may bring CPU usage to 100% for a few minutes.
It looks like 800xA System Alarms raises these alarms if CPU usage is high just for a few seconds so, is it possible to fine-tune ABBResourcesMonitor.dll execution to prevent those alarms from happening every week?
Add new comment