'Duplicate embedded instance in composite instance' consistency error
We are getting the following consistency errors for a wrapper object which actually doesn't have any duplicate child objects. What can be the reason for this and how to fix it?
Thank you in advance.
[Error] Duplicate embedded instance '3340-TE-3042' in composite instance '3340-HPGR-Analogs'. Root/Bozshakol/BSP_Grinding/Applications/N5/Diagrams/_3340_D_7_HPGR/3340-HPGR-A
nalogs : HPGR_Analogs Type Reference [Error] Duplicate embedded instance '3340-CR-105M2_JI' in composite instance '3340-HPGR-Analogs'. Root/Bozshakol/BSP_Grinding/Applications/N5/Diagrams/_3340_D_7_HPGR/3340-HPGR-A
nalogs : HPGR_Analogs Type Reference [Error] Duplicate embedded instance '3340-CR-105M2_SI' in composite instance '3340-HPGR-Analogs'. Root/Bozshakol/BSP_Grinding/Applications/N5/Diagrams/_3340_D_7_HPGR/3340-HPGR-A
nalogs : HPGR_Analogs Type Reference [Error] Duplicate embedded instance '3340-CR-105M2_TQ' in composite instance '3340-HPGR-Analogs'. Root/Bozshakol/BSP_Grinding/Applications/N5/Diagrams/_3340_D_7_HPGR/3340-HPGR-A
nalogs : HPGR_Analogs Type Reference [Error] Duplicate embedded instance '3340-CR-105M2_II' in composite instance '3340-HPGR-Analogs'. Root/Bozshakol/BSP_Grinding/Applications/N5/Diagrams/_3340_D_7_HPGR/3340-HPGR-A
nalogs : HPGR_Analogs Type Reference
Thank you in advance.
[Error] Duplicate embedded instance '3340-TE-3042' in composite instance '3340-HPGR-Analogs'. Root/Bozshakol/BSP_Grinding/Applications/N5/Diagrams/_3340_D_7_HPGR/3340-HPGR-A
nalogs : HPGR_Analogs Type Reference [Error] Duplicate embedded instance '3340-CR-105M2_JI' in composite instance '3340-HPGR-Analogs'. Root/Bozshakol/BSP_Grinding/Applications/N5/Diagrams/_3340_D_7_HPGR/3340-HPGR-A
nalogs : HPGR_Analogs Type Reference [Error] Duplicate embedded instance '3340-CR-105M2_SI' in composite instance '3340-HPGR-Analogs'. Root/Bozshakol/BSP_Grinding/Applications/N5/Diagrams/_3340_D_7_HPGR/3340-HPGR-A
nalogs : HPGR_Analogs Type Reference [Error] Duplicate embedded instance '3340-CR-105M2_TQ' in composite instance '3340-HPGR-Analogs'. Root/Bozshakol/BSP_Grinding/Applications/N5/Diagrams/_3340_D_7_HPGR/3340-HPGR-A
nalogs : HPGR_Analogs Type Reference [Error] Duplicate embedded instance '3340-CR-105M2_II' in composite instance '3340-HPGR-Analogs'. Root/Bozshakol/BSP_Grinding/Applications/N5/Diagrams/_3340_D_7_HPGR/3340-HPGR-A
nalogs : HPGR_Analogs Type Reference
Answers
This question has not yet been answered.
Add new comment