System 800xA 6.1 - Audible Alarms
Hi everyone,
Is it possible for System 800xA 6.1 to enable Audible Alarms feature for two or more Alarm Lists which can be selected in the same workplace?
For example.:
Workplace X: Alarm List A > Priority Level 1 enables sound 01
Workplace X: Alarm List A > Priority Level 2 enables sound 02
Workplace X: Alarm List B > Priority Level 1 enables sound 03
Workplace X: Alarm List B > Priority Level 2 enables sound 04
Thanks in advance.
Is it possible for System 800xA 6.1 to enable Audible Alarms feature for two or more Alarm Lists which can be selected in the same workplace?
For example.:
Workplace X: Alarm List A > Priority Level 1 enables sound 01
Workplace X: Alarm List A > Priority Level 2 enables sound 02
Workplace X: Alarm List B > Priority Level 1 enables sound 03
Workplace X: Alarm List B > Priority Level 2 enables sound 04
Thanks in advance.
Voted best answer
Only one (1) alarm list may be connected to a Workplace Audible Alarm Configuration.
You must solve your task with filtering the alarm list. There are many different filtering options available, don't forget the powerful Objects and Descendants.
You must solve your task with filtering the alarm list. There are many different filtering options available, don't forget the powerful Objects and Descendants.
by aravind12a6 Rank: 154 on 1/30/2020 7:30:39 PM | Like (0) | Report
Questions?
1.How many clients do you have?
2.Do you plan to open same workplace in all clients?
Add new comment