how to set Command word and status word parameter for acs880 and ac800m?if communicating throught profibus
Answers
Greetings,
You need to read FBPA-01 Manual for communicating via Profibus with ACS880 VSD.
Please see below link for manual:
https://library.e.abb.com/public/5bf8...
Hope it helps you.
You need to read FBPA-01 Manual for communicating via Profibus with ACS880 VSD.
Please see below link for manual:
https://library.e.abb.com/public/5bf8...
Hope it helps you.
There are several pre-made library function blocks that can handle all of this for you. See the ABBStdDrive and ABBEngDrive to start with. These include the profibus Status and Control Words inside the motor control block.
See Control Builder Online Help for more information.
You may also have other motor control blocks already in your existing application libraries. eg Pulp & Paper Lib or PCDevice Lib.
See Control Builder Online Help for more information.
You may also have other motor control blocks already in your existing application libraries. eg Pulp & Paper Lib or PCDevice Lib.
Add new comment