Possible reasons for ACS800-104 IGBT damaged
Would like to know conditions in which case an inverter IGBT FS300R17KE3/AGDR-76C can get damaged.
The Protection inbuilt for IGBT protection in ACS800-104-0440-7+E205+V991 Inverter .
The Protection inbuilt for IGBT protection in ACS800-104-0440-7+E205+V991 Inverter .
Answers
Hi
The possible causes of failure are multiple and these may include short circuit, over temperature, prolonged overload, an extra voltage or an atmospheric discharge.
It is not easy to list all the possible fault situations, even a defect in the control board could be a contributing cause. I should have a thorough knowledge of your installation and operating conditions to venture me into some other hypothesis.
BR
Flavio
The possible causes of failure are multiple and these may include short circuit, over temperature, prolonged overload, an extra voltage or an atmospheric discharge.
It is not easy to list all the possible fault situations, even a defect in the control board could be a contributing cause. I should have a thorough knowledge of your installation and operating conditions to venture me into some other hypothesis.
BR
Flavio
Add new comment