Facing problem during Connecting to ICI on a Remote Server
facing problem during Connecting to ICI on a Remote Server (Composer 6.0.1 )
Did All the Dcom Setting as per the manual
Server Node is responding when doing Test connection from the remote Composer client
when trying to connect ICI from the remote Composer client system it not connecting and and error showing check your physical device or refer composer prinmary interface manual for Dcom setiing.
Did All the Dcom Setting as per the manual
Server Node is responding when doing Test connection from the remote Composer client
when trying to connect ICI from the remote Composer client system it not connecting and and error showing check your physical device or refer composer prinmary interface manual for Dcom setiing.
Answers
Check the manual on your IP settings. Ensure both nodes are on the same network and in the same Workgroup/Domain. Use the same login for testing. Check Port addresses are set as per default (3000 or 3001,...) as others do not work properly.
Add new comment