System Timesynch when using RNRP Router
We are using RNRP router for making the network segregation, After this standard time synchronization method using CNCP stop working for servers Windows timeservice enables in AC800M Connect server
- AC800M connectivity server synchronized using SNTP (SNTP servers is AC800M controller)
- Afwtime service is configured for AC800M Connect server and rest computer are synchronized using afwtime
- Domain controller is synchronized using SNTP (SNTP servers is AC800M controller)
Answers
Please refer "3BSE034463-600_x_en_System_800xA_6.0_Network_Configuration" for reference
Q: Is there any way to configured the CNCP traffic pass through the RNRP router?
A: No, since CNCP is multicasted it will not pass any router.
Read the product documentation (=use SNTP).
A: No, since CNCP is multicasted it will not pass any router.
Read the product documentation (=use SNTP).
Add new comment