Smart Client compatibilty with EDGE
Hi,
I have two questions related to Smart Client
1.What is the compatible Smart Client version with 800xA 6.0.3 onwards?
2. Our End customer going to migrate to either EDGE, Chrome or Fire fox browsers, Does SC is works or tested in these platforms? any Known issues?
I have two questions related to Smart Client
1.What is the compatible Smart Client version with 800xA 6.0.3 onwards?
2. Our End customer going to migrate to either EDGE, Chrome or Fire fox browsers, Does SC is works or tested in these platforms? any Known issues?
Answers
i The latest SC 2.2 is current for 800xA 6.0.3. It uses MS-IIS as the Web Server platform but requires the use of IE which is available on Windows platforms up (Win7-8.1) and including Win10.
Add new comment