Running ABB System 800xA 5.1 FP2 RevA in 64-bit OS
I would like to installed ABB System 800xA 5.1 FP2 RevA in 64-bit OS. Is it compatible?
Answers
Hello,
Following OS are supported from SV 5.1 RevA (but only SV 5.1):
Server OS: From 5.1 Rev A: Windows Server 2008 R2 Standard/Enterprise 64-bit SP1
Client OS: From 5.1 Rev A: Windows 7 Professional /Enterprise /Ultimate 32/64-bit SP1
Refer attached manual for more information.
Following OS are supported from SV 5.1 RevA (but only SV 5.1):
Server OS: From 5.1 Rev A: Windows Server 2008 R2 Standard/Enterprise 64-bit SP1
Client OS: From 5.1 Rev A: Windows 7 Professional /Enterprise /Ultimate 32/64-bit SP1
Refer attached manual for more information.
Add new comment