How communication b/w ACS 580 vfd is possible.?
Dear sir I have FENA 11 cards, ac 800 m controller, two ACS 580 vfd. Earlier I used DDCS protocol in ACS 880 drive using fdco. But in ACS 580 DDCS is not available.
Answers
Hi
ACS580 is a general purpose new drive of ABB production program. This drive have the most of commercial communication buses, and FENA-11 is available for Ethernet IP- ProfiNet - ModBus TCP IP.
To use ACS580 in your system you need to add one Eth com card or Modbus TCP IP in AC800M.
Hope this help you
ACS580 is a general purpose new drive of ABB production program. This drive have the most of commercial communication buses, and FENA-11 is available for Ethernet IP- ProfiNet - ModBus TCP IP.
To use ACS580 in your system you need to add one Eth com card or Modbus TCP IP in AC800M.
Hope this help you
Add new comment