Want to communicate EBI001VersaMax with AC800PEC.
Want to communicate EBI001VersaMax with AC800PEC.With out replacing EBI001 if possible. If need to replace EBI001 that also tell me.
Answers
Do you really need to use an AC800PEC ?
The update rates for a Modbus / TCP are relatively slow compared to a high speed controller like the PEC. If you really need the execution speed of a PEC, then you also need to check the performance data of a modbus TCP link and whether it can update the IO fast enough for your needs.
Add new comment